Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
Fabory
3Nuts
DIN 929 - Hexagonal weld nuts
Fabory
3Nuts
DIN 929 - Hexagonal weld nuts
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Weld nut DIN 929 M6
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Article Number
CNSORDERNO
Short description
NENNID
Nominal thread diameter
D [mm]
Brand
BRAND
Standard
STANDARD
Thread
THREAD
Thread direction
THREADDIRECTIO
Style
STYLE
Type
TYPE
Basic material
BASICMATERIAL
Grade
GRADE
Surface treatment
SURFACETREATME
Head shape
HEADSHAPE
Driving feature
DRIVINGFEATURE
Color
COLOR
Nett weight
CNSMASSEXACT [kg]
Comparable standards
COMPARABLESTAN
3
|
M3
4
|
M4
5
|
M4
6
|
M4
7
|
M5
8
|
M5
9
|
M5
10
|
M6
11
|
M6
12
|
M6
13
|
M8
14
|
M8
15
|
M8
16
|
M10
17
|
M10
18
|
M10
19
|
M12
20
|
M12
51180.030.001
M3
3.000
Fabory
DIN 929
Metric thread
Right
Hexagon weld nut
Stainless steel
A2
Hexagon
0.00078
55180.030.001
M3
3.000
Fabory
DIN 929
Metric thread
Right
Hexagon weld nut
Stainless steel
A4
Hexagon
0.00078
14020.040.001
M4
4.000
Fabory
DIN 929
Metric thread
Right
Hexagon weld nut
Steel
Max. 0,25%C
Plain
Hexagon
0.00113
51180.040.001
M4
4.000
Fabory
DIN 929
Metric thread
Right
Hexagon weld nut
Stainless steel
A2
Hexagon
0.00126
55180.040.001
M4
4.000
Fabory
DIN 929
Metric thread
Right
Hexagon weld nut
Stainless steel
A4
Hexagon
0.00113
14020.050.001
M5
5.000
Fabory
DIN 929
Metric thread
Right
Hexagon weld nut
Steel
Max. 0,25%C
Plain
Hexagon
0.00173
51180.050.001
M5
5.000
Fabory
DIN 929
Metric thread
Right
Hexagon weld nut
Stainless steel
A2
Hexagon
0.00170
55180.050.001
M5
5.000
Fabory
DIN 929
Metric thread
Right
Hexagon weld nut
Stainless steel
A4
Hexagon
0.00173
14020.060.001
M6
6.000
Fabory
DIN 929
Metric thread
Right
Hexagon weld nut
Steel
Max. 0,25%C
Plain
Hexagon
0.00257
51180.060.001
M6
6.000
Fabory
DIN 929
Metric thread
Right
Hexagon weld nut
Stainless steel
A2
Hexagon
0.00250
55180.060.001
M6
6.000
Fabory
DIN 929
Metric thread
Right
Hexagon weld nut
Stainless steel
A4
Hexagon
0.00250
14020.080.001
M8
8.000
Fabory
DIN 929
Metric thread
Right
Hexagon weld nut
Steel
Max. 0,25%C
Plain
Hexagon
0.00525
51180.080.001
M8
8.000
Fabory
DIN 929
Metric thread
Right
Hexagon weld nut
Stainless steel
A2
Hexagon
0.00527
55180.080.001
M8
8.000
Fabory
DIN 929
Metric thread
Right
Hexagon weld nut
Stainless steel
A4
Hexagon
0.00527
14020.100.001
M10
10.000
Fabory
DIN 929
Metric thread
Right
Hexagon weld nut
Steel
Max. 0,25%C
Plain
Hexagon
0.00942
51180.100.001
M10
10.000
Fabory
DIN 929
Metric thread
Right
Hexagon weld nut
Stainless steel
A2
Hexagon
0.00936
55180.100.001
M10
10.000
Fabory
DIN 929
Metric thread
Right
Hexagon weld nut
Stainless steel
A4
Hexagon
0.00958
14020.120.001
M12
12.000
Fabory
DIN 929
Metric thread
Right
Hexagon weld nut
Steel
Max. 0,25%C
Plain
Hexagon
0.01412
51180.120.001
M12
12.000
Fabory
DIN 929
Metric thread
Right
Hexagon weld nut
Stainless steel
A2
Hexagon
0.01370
Näytä pakattu näyttö (25 määritettävät tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
Fabory
- DIN 929
Tilausnumero
55180.060.001
Shorttext
Hexagonal weld nuts
Viimeisin muutos
02.05.2022 11:12:58
Yksikkö
Avainsanat
Hexagonal weld nuts
Luokitukset
ICS
21.060.20 Muttern
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
23-11-07-16 Mutteri, ilman asemaa
ECLASS 10.1
23-11-09-04 Weld nut
Thread design according to standard letter
DIN 202
Product class
A
Tolerance
6G
Tolerance information in accordance with norm
DIN 13
Product class in accordance with norm
DIN ISO 4759-1
Publication date of the dimensional standard (year-month)
DIN 929
ECLASS 6.2
23-11-09-04 Weld nut
Thread design according to standard letter
DIN 202
Product class
A
Tolerance
6G
Tolerance information in accordance with norm
DIN 13
Product class in accordance with norm
DIN ISO 4759-1
Publication date (year-month)
DIN 929
ECLASS 5.1
23-11-09-04 Weld nut
Thread design according to standard letter
DIN 202
Product class
A
Tolerance
6G
Tolerance information in accordance with norm
DIN 13
Product class in accordance with norm
DIN ISO 4759-1
Publication date (year-month)
DIN 929
ECLASS 5.0
23-11-09-04 04
Lettre reconn. filetage
M
Lettre reconn. filetage,
DIN 202
Norme dimension
DIN 929
Classe de produit
A
Classe de produit confor
DIN ISO 4759-1
Tolérance
6G
Tolérance, conforme norm
DIN 13
ETIM 10.0
EC000096 Slide nut
ETIM 7.0
EC002378 Weld nut
EC000096 T-nut for channels
ETIM 6.0
EC002378 Weld nut
PCon
NUTS Muttern
Maßeinheit
mm
Verbindungspunkt auf Schraubenseite
IP1
Verbindungspunkt auf Mutternseite
IP2